For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL L / 3 BKHS L - 3-way ball valve in block design
Bill of material
3 BKHL 16 L
DES
Identifier
3 BKHL 16 L
DN
Nominal diameter
16 mm
SER
Series
L
PD
For external pipe
18 mm
G
Connecting thread
M 26x1,5
OL
Overlap
positive (closed)
LW
Clearance
12.5 mm
OP
Operating pressure
PN 400
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
135.8 mm
A
Hole distance
80 mm
B
Box length
100.6 mm
D
Hole diameter
8.5 mm
H1
Box height
60.3 mm
H4
Connection height
30.3 mm
H5
Height
22.8 mm
H6
Height
15 mm
S
Plate thickness
5 mm
RA
Diameter
18 mm
I
Thread length
12.5 mm
SW1
Width across flats
63 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.